We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Clock Buffers

Our Family of Clock Buffers


We offer one of the most extensive selections of clock buffers with two to 22 outputs. These high-performance buffers support a variety of frequencies and industry-standard differential output formats such as Low-Voltage Positive/Pseudo Emitter-Coupled Logic (LVPECL); Low-Voltage Differential Signaling (LVDS); Low-Power, High-speed Current Steering Logic (LPHCSL); HCSL; Current-Mode Logic (CML); and single-ended Low-Voltage Complementary Metal-Oxide-Semiconductor (LVCMOS) outputs. These buffers have a maximum clock rate of 7 GHz and a data rate of 10.7 Gbps, with very low additive jitter. Our clock buffer family includes fanout buffers, low-jitter buffers, low-power-consumption buffers, zero-delay buffers and compliance with PCIe® and automotive application standards.

Browse Our Fanout Clock Buffers by Type


All Clock Buffers

  • Any input configurable
  • 2–22 outputs
  • PECL, LVDS, HCSL and CMOS outputs

Single-Ended Clock Buffers

  • LVCMOS outputs
  • Low jitter and low skew
  • Low power consumption and high output frequency

Differential Clock Buffers

  • LVPECL, LVDS, HCSL and CML output
  • High-speed signal and performance
  • Low jitter and low power consumption

Browse Our Broad Portfolio of Fanout Clock Buffers By Application


5G Buffers

  • Ultra-low jitter and low skew
  • Programmable
  • Low power consumption

ePPS Buffers

  • Ultra-low jitter and low skew
  • Smooth ePPS and reference-synchronization locking
  • Programmable output configurations

Automotive Buffers

  • AEC-Q100 qualified
  • Wide temperature range of −40°C to 125°C
  • Automotive Grade 1

PCIe Buffers

  • PCIe Gen 1–6 compliant
  • Low output-to-output skew
  • DB2000Q/QL standard compliant

Featured Products


ZL40294B

Low-Jitter, Low-Power PCIe Buffer

The high-performance, ultra-low-jitter, low-power HCSL fanout buffer, with one to 20 outputs, is fully compliant with the DB2000QL standard and suitable for applications such as PCIe Gen 1–6 clock distribution, Intel® QPI servers, storage, data centers, switches and routers.

SYA75608

High-Performance Automotive Buffer

This ultra-low additive jitter, PCIe Gen 1–6-compliant clock buffer, with eight or 12 outputs for automotive applications operates at frequencies up to 250 MHz. It features low-power HCSL outputs with an embedded Low-Dropout (LDO) regulator for superior power noise supply rejection.

ZL40272

Low-Skew, Low-Jitter HCSL Buffer

This HCSL/LVDS/LVPECL fanout buffer with 12 outputs distributes clock signals with low jitter and low skew. The device operates at frequencies up to 625 MHz frequencies, making it suitable for high-speed applications such as telecommunications, data centers and networking equipment.

ZL40268

Low-Skew, Low-Jitter Differential ePPS Fanout Buffer

This clock fanout buffer offers ultra-low additive jitter of just 24 fs and supports frequencies up to 1.5 GHz. Well-suited for PCIe Gen 1–5 clock trees, it features eight outputs, hot-swappable capabilities and control via individual output pins or I2C interface.

Buffer Products


Documentation


Application Notes


Title
Power Supply Noise Rejection - Clock Buffers Download
AN233 - Solder Reflow Recommendation Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Live Chat

Need Help?

Privacy Policy