Change Product Group
leftnavToggle

Crystals Products

Loading..
Product Type Output Frequency Min (MHz) Output Frequency Max (MHz) Frequency Stability 0 to +70C(ppm) Frequency Stability -40 to +85C(ppm) Dimensions Packages
VMK3 Tuning Fork 0.032768 0.032768 20 20 3.2 x 1.5 2/VDFN
VXA1 Standard Crystal 1.536 150 15 50 11.5 x 5.0 2/HC-49/U
VXA4 Standard Crystal 3.5 100 15 50 10.9 x 4.5 2/HC-49/U
VXA7 Standard Crystal 1.8432 150 15 50 13.5 x 11.5 2/HC-49/U
VXB1 Standard Crystal 3.5 75 15 50 11.5 x 5 2/B1DFN, 2/HC-49/U
VXB2 Standard Crystal 3.5 75 15 50 11.5 x 5 2/HC-49/U, 4/B2DFN
VXC1 Standard Crystal 8 100 15 50 7 x 5 4/LDFN
VXC4 Standard Crystal 8 100 15 50 7 x 5 4/UM-1
VXD1 Standard Crystal 7 200 15 50 7.9 x 3.2 2/UM-1
VXE4 Standard Crystal 9.68 100 10 50 6 x 3.5 4/UM-1
VXM1 Standard Crystal 8 60 10 50 5 x 3.2 2/TDFN
VXM2 Standard Crystal 8 150 10 50 5 x 3.2 4/VDFN
VXM4 Standard Crystal 12 60 10 50 4 x 2.5 4/VDFN
VXM5 Standard Crystal 8 54 10 50 5 x 3.2 4/VDFN, 6/VDFN
VXM7 Standard Crystal 12 60 10 50 3.2 x 2.5 4/VDFN
VXM8 Standard Crystal 14 60 10 50 2.5 x 2 4/UDFN
VXM9 Standard Crystal 16 60 10 50 2 x 1.6 4/UDFN
VXN1 Standard Crystal 16 80 10 20 1.6 x 1.2mm Please call for package information
VXN2 Standard Crystal 24 80 10 20 1.2x1.0 Please call for package information
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Type
Output Frequency Min (MHz)
Output Frequency Max (MHz)
Frequency Stability 0 to +70C(ppm)
Frequency Stability -40 to +85C(ppm)
Dimensions
Packages