The PIC32 WFI32E 2.0 Curiosity Board is an easy-to-use tool to evaluate the performance of WFI32E03PC, a high-performance Wi-Fi MCU module with a MIPS32® M-Class core, industry leading connectivity and 2 MB memory for software development. The board is a fully functional development platform that supports system level prototyping design and voice control enablement. Connect your embedded application to cloud platforms with ease; this board is:
Build your application using the on-board connection headers supporting various types of boards including XPRO and mikroBUS CLICK. Evalaute the robust, water tolerance of capacative touch by adding the QT7 Xplained Pro Extension Kit development board.
The PIC32 WFI32E 2.0 Curiosity Board supports various types of external programmers, such as MPLAB ICD 5, MPLAB PICkit 4/5 and MPLAB Snap.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PIC32 WFI32 2.0 Curiosity Board User's Guide | User Guide | PDF | HTML | ||
| PIC32MZ W1 and WFI32E01 Family Data Sheet | Data Sheets | Download | ||
| PIC32MZ W1 Software User Guide | User Guide | Download | ||
| EV67T15A PIC32 WFI32 2.0 Curiosity Board Regulatory Approval Documentation | Certifications | Download | ||
| EV67T15A China RoHS Declaration | Certifications | Download | ||
| EV67T15A EU REACH Statement | Certifications | Download | ||
| PIC32MZW1-WFI32E03-Curiosity-Board-OOB-Demo | Code Examples | Link | ||
| PIC32MZW1-WFI32-Application-Developers-Guide | Supporting Collateral | Link | ||
| Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 | Code Examples | Link | ||
| WFI32-IoT_Azure_PnP_Demo | Code Examples | Link |