Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL360G55CF Evaluation Board

Part Number: PL360G55CF-EK

Summary:

PL360G55CF-EK is an evaluation kit for the PL360 modem controlled by the SAMG55J19B ARM Cortex-M4 microcontroller from Microchip.

PL360G55CF-EK allows to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC) in FCC band or CENELEC-A band.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • PC Tools

Documents and Software

SoftwareLibrary

7/16/2019
10B
5/16/2019
10B

Product Features

    • Designed to work in frequencies below 100 kHz (CENELEC A profile) and between 150 kHz to 500 kHz (FCC / ARIB profile).
    • PRIME and G3 Power Line Communication protocols are fully supported.
    • PC Tools to evaluate the communication and network performance are included (PHY tester, PLC sniffer, network manager, etc...)
    • PL360G55CF-EK boards can be connected directly to AC mains or DC power rails.
    • SAMG55J19B microcontroller.
    • The board features one mikroBUS™ connector"

Summary

PL360G55CF-EK is an evaluation kit for the PL360 modem controlled by the SAMG55J19B ARM Cortex-M4 microcontroller from Microchip.

PL360G55CF-EK allows to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC) in FCC band or CENELEC-A band.