We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.

The MPLAB Snap programs fast, with a powerful 32-bit 300MHz SAME70 MCU for quicker debug iterations. Along with a wide target voltage, the MPLAB Snap supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming data gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP.

Note: The Snap is compatible with MPLAB X IDE version 5.05 and later, and may not support all legacy devices. Please consult the Device Support file in the Documentation section of the MPLAB X IDE webpage. 

Download MPLAB X IDE Now.

 
  • Matches silicon clocking speed
    • Programs as fast as the device will allow
  • Target voltage of 1.20V to 5.5V
    • Wide target voltage supports a variety of devices
  • Portable USB-powered
    • Powered by a high-speed USB 2.0, no external power required
  • CE and RoHS-compliant
  • 8-pin single in-line header
    • Supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming data gateway
  • Compatibility
    • Backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP
  • Ease of maintenance and feature upgrade

• MPLAB Snap In-Circuit Debugger/Programmer

• MPLAB X IDE version 5.05 or later
• PC-compatible system with an Intel® Pentium® class or higher processor, or equivalent
• Available USB port
• Microsoft Windows® 7 or later, Mac OSX® and Linux® operating systems

3282-200608-dvtl-pg164100.png GR-23-087503-230807-DEV-DIAG-MPLAB-Debugger-Support-Table-7x5.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MPLAB Snap In-Circuit Debugger User's Guide User Guide Download
ETN-36 MPLAB Snap AVR Interface Modification Miscellaneous Download
MPLAB Snap Sell Sheet Brochures Download

Live Chat

Need Help?

Privacy Policy