The MIC45212 is a synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package; simplifying the design and layout process for the end user.The basic parameters of the evaluation board are:• Input: 4.5V to 26V• Output: 0.8V to 5V at 14A• 600kHz Switching Frequency (Adjustable 200kHz to 600kHz)
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC45212-1YMP Evaluation Board User Guide | User Guide | Download |
Live Chat