Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC2619YD6 Evaluation Board

Part Number: MIC2619YD6-EV

Summary:

The MIC2619 is a 1.2MHz pulse width modulated (PWM) step-up switching regulator that is optimized for low power, high output voltage applications. With a maximum output voltage of 35V and a switch current of over 350mA, the MIC2619 can easily supply most high voltage bias applications, such as TV tuners.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC2619 is a 1.2MHz pulse width modulated (PWM) step-up switching regulator that is optimized for low power, high output voltage applications. With a maximum output voltage of 35V and a switch current of over 350mA, the MIC2619 can easily supply most high voltage bias applications, such as TV tuners.