We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP23X08EV

MCP23X08 8-BIT GPIO EXPANDER EVALUATION BOARD

Overview

The MCP23X08 8-bit GPIO Expander Evaluation Board demonstrates simple input/output functionality of the MCP23008 (I2C interface) and the MCP23S08 (SPI interface). The system demonstrates the simplicity of monitoring four inputs and applying the level to associated outputs.

  • Demonstrates the MCP23X08 devices in a simple I/O application
  • Includes two I/O expanders that are switch selectable: the MCP23008 with I2C interface and the MCP23S08 with SPI interface
  • ICSP header for the PIC10F202 allows users to customize firmware to further evaluate the MCP23X08
  • Jumpers and headers allow the MCP23X08 to connect directly to custom applications for prototype work
  • Can be powered from a 3.0V to 5.5V DC power source (connected to the +5V and GND test points)

The MCP23X08 8-bit GPIO Expander Evaluation Board demonstrates simple input/output functionality of the MCP23008 (I2C interface) and the MCP23S08 (SPI interface). The system demonstrates the simplicity of monitoring four inputs and applying the level to associated outputs.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP23008/MCP23S08 Data Sheet Data Sheets Download
MCP23X08 8-bit GPIO Expander Evaluation Board Gerbers Board Design Files Download
MCP23X08 8-bit GPIO Expander Evaluation Board Firmware Software Libraries and Firmware Download
MCP23008/MCP23S08 Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy