Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-LAN7800LC-1 Evaluation Board

Part Number: EVB-LAN7800LC-1

Summary:

EVB-LAN7800LC1 is full featured Evaluation Board that utilizes LAN7800 to provide a fully functional, bus-powered USB Type A to Gigabit Ethernet interface.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • USB 3.1 Gen1 device
    • USB Type A Connector
    • 10/100/1000Mbps Ethernet
    • Programmable LEDs

Summary

EVB-LAN7800LC1 is full featured Evaluation Board that utilizes LAN7800 to provide a fully functional, bus-powered USB Type A to Gigabit Ethernet interface.

Package Contents

EVB-LAN7800LC-1 board

System Requirements
    Host platform with USB A socket