This board is not recommended for new design. Please use EV66Z56A instead.
This board is not recommended for new design. Please use EV66Z56A instead.
The SAM E54 Curiosity Ultra Development Board (DM320210) includes an integrated programmer and debugger, so no additional hardware is required to get started. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.
Related Boards
Development boards with expanded options or features and that support the same set of applications as PIC32C and SAMD5x/E5x MCUs include:
Title
|
|||
---|---|---|---|
SAM E54 Curiosity Ultra Users Guide | PDF | HTML | ||
SAM E54 Curiosity Ultra Development Board Design Documentation | Download | ||
KSZ8061 Phy Daughter Card R2.0 Design Documentation | Download | ||
24-Bit Pass Through Graphics Board Design Documentation | Download | ||
Create a new MPLAB Harmony v3 project using MCC | Link | ||
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project | Link | ||
Getting Started with Harmony v3 Peripheral Libraries on SAM D5x/E5x MCUs | Link | ||
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project | Download | ||
Clock System Configuration and Usage on SAM E5x (Cortex M4) Devices | Download | ||
How to Setup MPLAB Harmony v3 Software Development Framework | PDF | HTML |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Dual-Bank Bootloader on SAM E54 Microcontroller (MCU) Using MPLAB Harmony v3 | 22 Sep 2022 | Link | Application Notes |
Live Update Application on SAM E54 MCU Using MPLAB Harmony v3 | 05 Jun 2024 | Link | Application Notes |
File Transfer Protocol Using MPLAB Harmony v3 TCP/IP Stack for SAM E54 MCU | 07 Dec 2022 | Link | Application Notes |
AN3466 - Using XDMAC with QSPI on Arm Cortex-M7 MCUs Using MPLAB Harmony v3 | 13 Aug 2024 | Link | Application Notes |
SERCOM USART on Microchip Cortex Devices (SAM and PIC32C) | 20 Feb 2025 | Link | Application Notes |
Title
|
Date
|
||
---|---|---|---|
Motion Surveillance Application on SAM E54 Curiosity Ultra Development Board | 19 Mar 2022 | Link | |
Live Update Application on SAM E54 Curiosity Ultra Development Board | 19 Mar 2022 | Link | |
Getting Started Application with SAM E54 Curiosity Ultra Development Board | 19 Mar 2022 | Link | |
More application demos on SAM E54 Curiosity Ultra Development Board and other Development Boards/Kits having the same part number (ATSAME54P20A) | 15 Jul 2024 | Link |