Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MZ EC STARTER KIT W/ CRYPTO ENGINE

Part Number: DM320006-C

Status: No Longer Available

Summary:

The PIC32MZ EC products are not recommended for new designs. Please consider comparable PIC32MZ EF devices.

Please consider the PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto) (DM320007-C) which features the latest
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • On-board PIC32MZ2048ECM144 with 200 MHz, 2 MB Flash and 512 KB RAM with crypto engine
    • Includes 10/100 Fast Ethernet LAN8740 PHY Daughter Board
    • Features Energy Efficient Ethernet (IEEE 802.3az) and Wake-On-LAN functionality
    • Integrated debugger/programmer
    • USB powered
    • 10/100 Ethernet
    • CAN 2.0b, Hi-Speed USB 2.0 host/device/dual-role/OTG
    • 4 MB SQI Flash
    • Can be used with Multimedia Expansion Board II
    • Can be used with PIC32 Expansion Board using a PIC32MZ adaptor board.

Summary

The PIC32MZ EC products are not recommended for new designs. Please consider comparable PIC32MZ EF devices.

Please consider the PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto) (DM320007-C) which features the latest PIC32MZ Embedded Connectivity family with integrated Floating Point Unit (FPU).

The PIC32MZ EC Starter Kit with Crypto Engine provides the easiest and lowest cost method to experience the high performance and advanced peripherals integrated in the PIC32MZ Embedded Connectivity MCUs. It features PIC32MZ2048ECM144 with onboard crypto engine that reduces software overhead of actions such as encryption, decryption, and authentication. This starter kit features a socket that can accommodate various 10/100 Ethernet transceiver (RJ-45) plug-in connectors for prototyping and development.

Ethernet PHY Daughter Boards compatible with PIC32MZ EC Starter Kit w/ Crypto Engine are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)


FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II

To get started quickly, refer the PIC32MZ EC Starter Kit Info Sheet in the documentation section below: