We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00668

UCS1003-1 EVALUATION BOARD


• Configuration of the UCS1003-1 through jumpers on specific header locations (selection of Active Mode, SMBus address, current limit, communication mode, supply path)
• The Graphical User Interface running on PC allows advanced configuration and monitoring of UCS1003-1 registers
• Test points for monitoring the handshakes on USB data lines (DP, DM)
• LEDs that turn on when a portable device is attached, the alert signal is active and when I2C and USB communication occurs with the MCP2221 USB to I2C bridge
• 5V supply path selection: from external AC-DC 5V 3A wall adapter or from the USB host (if it has the current capability), supply paths of UCS1003-1 (Vs and VDD) tied together or separated
• USB 2.0 and USB 3.0 compatible (the evaluation board supports USB 3.0 data pass-through)

Overview


The UCS1003-1 Evaluation Board provides the ability to evaluate the features of the UCS1003-1 USB Port Power Controller with Charger Emulation. The board allows the UCS1003-1 to be tested in different configurations by populating jumpers on specific header locations. The Evaluation Board contains the MCP2221 USB to I2C bridge, which allows communication via USB between the UCS1003-1 and the Graphical User Interface (GUI) running on the PC. The GUI gives read/write access to all UCS1003-1 registers and has advanced evaluation features like:
• real time register monitoring
• graphical display of current and charge delivered to the attached portable device
• easy interface for custom charging emulation configuration registers
• the ability to save and load register configuration
• a demo routine that shows an external controller logic to apply custom emulation profiles and optimize charging current

Package Contents

• 1x UCS1003-1 Evaluation Board
• 1x AC-DC 5V 3A Wall Adapter
• 1x Mini-USB cable

Documentation


Title
Document Id
UCS1003-1 Evaluation Board (ADM00668) Layout Download f7b5d679-01b6-43d8-bc44-6497a7257563
UCS1003-1 Evaluation Board User's Guide Download a2c7377d-e997-48a3-af61-4cea66a469cb
UCS1003-1 Evaluation Board (ADM00668) Gerbers Download 1e2a5d99-9f98-4e3b-9662-764558a73477
UCS1003-1 Evaluation Board (ADM00668) Schematics Download d76ca9c1-c3a9-494e-a49a-cadc34184899
UCS1003-1 Evaluation Board (ADM00668) BOM Download 43371802-645a-4f37-81b8-f2b1e1470c8f

Software


Title
Date
UCS1003-1 Configurations Download 17 Jun 2016
UCS81003 Evaluation Board (ADM00561) Software Download 26 Sep 2014