We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC328904

AC328904 - PIC32 AUDIO CODEC DAUGHTER CARD

Overview

The PIC32 Audio Codec daughter board, AC328904, is a high-performance stereo codec board for selected PIC32 hardware development platforms. This board features the Wolfson WM8904 (AC328904) Stereo Codec, which includes built-in microphone and headphone amplifiers. This board is suitable for adding audio input and output capabilities to the PIC32 Bluetooth starter kit, and as previously mentioned, it is compatible with the PIC32 Bluetooth Audio development kit.
The PIC32 Audio Codec daughter board,WM8904, features are as follows:
• WM8904 Codec
• MCP1801 power regulator
• 3.5 mm inputs and outputs:
    – Line in
    – External Mic in
    – Headphone out

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32 Audio Codec Daughter Board WM8904 Information Sheet Brochures Download

Live Chat

Need Help?

Privacy Policy