Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-DBSUB1584 - CoaXPress Transmitter (Camera) Evaluation Board

Part Number: evb-dbsub1584

Summary:

The CoaXPress (CXP) machine vision standard uses asymmetric data transmission over Coax cables - with speeds of up to 6.2Gbit/s from the camera and up to 20Mbit/s control data from the frame grabber to the camera. Microchip offers fully qualified board-sets (transmitter and receiver) as an evaluation and development tool to aid customers in rapid adoption.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Supports up to 6.2Gbits/s
    • Extends machine vision signal transmission up to 100m (depending on speed and coax cable quality)

Summary

The CoaXPress (CXP) machine vision standard uses asymmetric data transmission over Coax cables - with speeds of up to 6.2Gbit/s from the camera and up to 20Mbit/s control data from the frame grabber to the camera. Microchip offers fully qualified board-sets (transmitter and receiver) as an evaluation and development tool to aid customers in rapid adoption.