We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR XMEGA family devices on both JTAG and PDI 2-wire interfaces
  • JTAG and SPI programming and debugging of all AVR 8-bit MCUs with OCD support on either JTAG or debugWIRE interfaces
  • Programming and debugging of all SAM ARM Cortex-M based MCUs on both SWD and JTAG interfaces
  • Programming of all tinyAVR 8-bit MCUs with support for the TPI interface
  • Programming and debugging of all AVR 8-bit MCUs with UPDI

For more information, please visit the Online User Guide.

Atmel-ICE kit contents:

  • ATATMEL-ICE: Encapsulated main unit, USB cable, 10-lead squid cable, flat cable (10-pin 50mil connector and 6-pin 100mil connector) and adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
  • ATATMEL-ICE-BASIC: Encapsulated main unit, USB cable and flat cable (10-pin 50mil connector and 6-pin 100mil connector)
  • ATATMEL-ICE-PCBA: PCB assembly of main unit only, no cables
  • ATATMEL-ICE-ADPT: 10-lead squid cable, flat cable (10-pin 50mil connector and 6-pin 100mil connector) and adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
  • ATATMEL-ICE-CABLE: Flat cable (10-pin 50mil connector and 6-pin 100mil connector)
  • Supports JTAG, SWD, PDI, TPI, aWire, SPI, debugWIRE and UPDI interfaces
  • Full source-level debugging in Atmel Studio
  • Supports all built-in hardware breakpoints in the target microcontroller (number depends on the OCD module in the target)
  • Up to 128 software breakpoints
  • 1.62 to 5.5V target operation
  • USB powered
  • Provides both ARM Cortex Debug Connector (10-pin) pin-out and AVR JTAG connector pin-out
  • Encapsulated main unit
  • USB cable
  • 10-lead squid cable
  • Flat cable (10-pin 50mil connector and 6-pin 100mil connector)
  • Adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
1949-atatmel-ice.jpg 170710-DVTL-PHOTO-ATAATMEL)ICE-Angle-with-LOGO-Transparent.png 200630-DVTL-PHOTO-ATATMEL-ICE-ADPT_Atmel-Adapter-Kit-Front-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
DGILib User Guide User Guide Download
Data Gateway Interface User's Guide User Guide Download
DGIlib dll Software Libraries and Firmware Download
Atmel-ICE User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy