Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TRF1001 - Aristotle RFA-02-L2H1 2 dBi 2.4 GHz External Antenna

Part Number: TRF1001

Summary:

This external antenna is manufactured by Aristotle Enterprises (Alead RFA-02-L2H1) , and is suitable for 2.4 GHz Wi-Fi (IEEE 802.11), ZigBee, MiWi, and IEEE 802.15.4. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    •  Includes a 150 mm long cable with I-PEX (u.FL) connector
    • Two panel sleeves are included, for 1 mm and 1.5 mm panel thickness
    • Suitable for 2.4 GHz Wi-Fi (IEEE 802.11), ZigBee, MiWi, and IEEE 802.15.4

Summary

This external antenna is manufactured by Aristotle Enterprises (Alead RFA-02-L2H1) , and is suitable for 2.4 GHz Wi-Fi (IEEE 802.11), ZigBee, MiWi, and IEEE 802.15.4.