We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The TC1303B Dual-Output Regulator with Power-Good Output Demo Board can be used to evaluate the TC1303B device over the input voltage range and output current range for both the synchronous buck regulator output and the low-dropout linear regulator output.

Test points are provided for input power, output loads, shutdown control and power-good monitoring.

  • Demonstrates the TC1303B, 500 mA synchronous inductor-based dc-dc BUCK converter + 300 mA LDO with Power Good Output.
  • Designed to demonstrate small size and low noise fixed output application.
  • Output Voltages set to Buck VOUT1 = 1.8V, LDO VOUT2 = 2.7V

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
500 mA Synchronous Buck Regulator, +300 mA LDO with Power-Good Output Data Sheets Download
TC1303B Buck Regulator LDO Demo Board Gerbers Board Design Files Download
TC1303B Dual-Output Regulator with Power-Good Output Demo Board User's Guide User Guide Download