Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

SW320024-1HPM - PIC32 Basic Bluetooth Audio Package for Harmony

Part Number: SW320024-1HPM

Summary:

Microchip offers premium components for MPLAB Harmony that are not included with the free basic framework download. This includes the basic Bluetooth audio package for Harmony, which is a complete software package for customers looking to enable audio playback with remote control, in a Bluetooth application. Supported in MPLAB Harmony v2 only.

Additional audio decoder libraries are
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    Bluetooth Audio Package for Harmony includes:

    • Harmony Configuration Installer – Requires Harmony Software Framework
    • Supports PIC32MX and PIC32MZ MCU
    • Microchip Bluetooth Audio Stack
    • Bluetooth Audio SBC Decoder
    • BT Audio Protocols and Profiles for SPP, A2DP, AVRCP,AVDTP and AVCTP
    • Supported by PIC32 Bluetooth Audio Development Kit, Bluetooth Starter Kit and PIC32MZ EC Starter Kit with the Multimedia Expansion Board II.
    • Harmony Installer support for Windows, Mac and Linux OS

Summary

Microchip offers premium components for MPLAB Harmony that are not included with the free basic framework download. This includes the basic Bluetooth audio package for Harmony, which is a complete software package for customers looking to enable audio playback with remote control, in a Bluetooth application. Supported in MPLAB Harmony v2 only.

Additional audio decoder libraries are available as add-on modules, supporting MP3 and AAC decode.

For more information on these libraries, please see the following links.

PIC32 MP3 Decoder Library for Harmony

PIC32 AAC Decoder Library for Harmony

Advanced, non-Harmony based Bluetooth applications are also available for PIC32 devices. For more information on these libraries, please click here – www.microchip.com/pic32btsuites