Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The MPLAB® XC8 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 8-bit AVR® and PIC® Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®.
The MPLAB XC8 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include:
If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.