Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

ProChip Designer V5.0.1

Part Number: ProChip Designer V5.0.1

Summary:

Full-featured EDA suite with state-of-the-art, Mentor Graphics synthesis and simulation tools integrated into a user-friendly design environment. The software supports VHDL and Verilog design flows for the ATF15xx family of complex programmable logic devices. This suite also includes a JTAG in-system programming utility and filter technologies to enable logic doubling in ATF15xx CPLDs. Optional

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

Summary

Full-featured EDA suite with state-of-the-art, Mentor Graphics synthesis and simulation tools integrated into a user-friendly design environment. The software supports VHDL and Verilog design flows for the ATF15xx family of complex programmable logic devices. This suite also includes a JTAG in-system programming utility and filter technologies to enable logic doubling in ATF15xx CPLDs. Optional add-on tools support schematic and CUPL design flows.