The PD-IM-7601 evaluation board provides the designer with the needed environment to evaluate the performance and the implementation of a single 2-pair port PoE application based on the PD69201 PoE Manager. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with maximum flexibility and ease in configuration.
Featuring PD69201 1-Port PSE PoE Manager
IEEE 802.3af/at compliant
Design to support one port PoE application
Two RJ45 connectors (data in, data and power out)
Switch domain isolated from PoE domain
Control with Microchip GUI on a PC through USB interface
LED status indicators for system power, port power, and port disable
Requires only a single power source
Easy configuration of switch's board
Evaluation board working temperature: 0°C to +40°C
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}