We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5365-2.5YMT-EV

MIC5365-2.5YMT EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC5365/6 is an advanced general purpose linear regulator. The MIC5365/6 is capable of sourcing 150mA output current with high PSRR and low output noise. When the MIC5366 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.

Package Contents

N/A

System Requirements

The MIC5365/6 evaluation board requires an input power source that is able to deliver at least 200mA at a voltage within the range of 2.5V to 5.5V. The output load can be either active or passive.  

Documentation


Title
Document Id
MIC5365-2.5YMT Evaluation Board User Guide Download 71d9ee8d-6906-4f91-8a42-b26fc2fa0b08