We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC5365-1.8YC5-EV

MIC5365-1.8YC5 EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC5365/6 is an advanced general purpose linear regulator. The MIC5365/6 is capable of sourcing 150mA output current with high PSRR and low output noise. When the MIC5366 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor. Both the MIC5365 and MIC5366 are available in a 4-pin 1mm x 1mm Thin MLF® , as well as the SC-70-5 packages.

The MIC5365/6 linear regulator is easy to use. A small output capacitance of only 1µF for the output is required. An input capacitor may be required when the power supply is more than 4-inches away from the device. The evaluation board includes an input capacitor of 10µF to compensate for long inductive test leads. 

Package Contents

N/A

Documentation


Title
Document Id
MIC5365-1.8YC5 Evaluation Board User Guide Download 8c09606e-d0e5-4bed-a0a5-e944d1be9e87