Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC45212-2YMP Evaluation Board

Part Number: MIC45212-2YMP-EV

Summary:

The MIC45212 is a synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package; simplifying the design and layout process for the end user. The basic parameters of the evaluation board are: • Input: 4.5V to 26V • Output: 0.8V View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC45212 is a synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package; simplifying the design and layout process for the end user. The basic parameters of the evaluation board are: • Input: 4.5V to 26V • Output: 0.8V to 5V at 14A • 600kHz Switching Frequency (Adjustable 200kHz to 600kHz)