We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC3230/31TE BOOST EV 

MIC3230/31TE BOOST EVALUATION BOARD 

Overview

The MIC3230/1 are constant current boost switching controllers specifically designed to power one or more strings of high power LEDs. The MIC3230/1 have an input voltage range from 6V to 45V and are ideal for a variety of applications.

The MIC3230/1 utilizes an external power device which offers a cost conscious solution for driving high power LED applications. Power consumption has been minimized through the implementation of a 250mV feedback voltage reference providing an accuracy of ±3%. The MIC3230/1 are dimmable via a PWM input signal and also features an enable pin for low power shutdown. 

The LED current is regulated by keeping the voltage drop across the current sense resistor (R7) constant. The LED current can be set by selecting the value of R7. In this version of the eval board, the output current is limited to 750mA.

Multiple MIC3230 ICs can be synchronized to a common operating frequency by connecting the ICs together through the SYNC pin. This feature is only good on the MIC3230. The clocks of these synchronized devices can be used together which help reduce noise and errors in a system. 

The MIC3231 offers a dither feature to assist in the reduction of EMI. This is particularly useful in sensitive EMI applications, and provides for a reduction in emissions by approximately 10dB. 

  • Refer to User Guide.

N/A

  • Voltage source capable of supplying 50 Watts 
  • Load: LED, resistive or electronic load 
  • Scope 
  • Voltage meter 
  • (Optional) Function generator for PWM Dimming 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC3230/31TE Boost Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy