We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23031-GYMT-EV

MIC23031-GYMT EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC23031 is a 400mA 4MHz switching regulator featuring HyperLight Load® mode. The MIC23031 is highly-efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. The MIC23031 provides accurate outputvoltage regulation under the most demanding conditions responding extremely quickly to a load transient with exceptionally small output voltage ripple.

Package Contents

N/A

Documentation


Title
Document Id
MIC23031-GYMT Evaluation Board User Guide Download f4440d8e-a351-4b66-a091-cde36b2d9b08