Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33EP256GP506 General Purpose PIM

Part Number: MA330030

Summary:

The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    This PIM can be used to evaluate the dsPIC33EPxxxGP50x and PIC24EPxxxGP20x family of devices.

Summary

The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.

Package Contents

The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.