Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

dsPIC33EP64MC504 Plug-In-Module

Part Number: MA330028

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP64MC504 PIM is designed to demonstrate the

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP64MC504 PIM is designed to demonstrate the capabilities of the dsPIC33EP64MC504 Motor Control devices using external Op amps with development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.

This PIM can be used to evaluate the following MCUs:
dsPIC33EP64MC504, dsPIC33EP32MC504 
dsPIC33EP64MC502, dsPIC33EP32MC502 
dsPIC33EP64MC503, dsPIC33EP32MC503

dsPIC33EP64MC204, dsPIC33EP32MC204

dsPIC33EP64MC202, dsPIC33EP32MC202

dsPIC33EP64MC203, dsPIC33EP32MC203

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP64MC504 PIM is designed to demonstrate the capabilities of the dsPIC33EP64MC504 Motor Control devices using external Op amps with development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.

This PIM can be used to evaluate the following MCUs:
dsPIC33EP64MC504, dsPIC33EP32MC504 
dsPIC33EP64MC502, dsPIC33EP32MC502 
dsPIC33EP64MC503, dsPIC33EP32MC503
dsPIC33EP64MC204, dsPIC33EP32MC204

dsPIC33EP64MC202, dsPIC33EP32MC202

dsPIC33EP64MC203, dsPIC33EP32MC203