Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MK1024 Motor Control Plug In Module

Part Number: MA320024

Summary:

This plug-in module comes with a 100-Pin PIC32MK1024MC TQFP device. It enables using internal on-chip OpAmps, or the external OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023].

This PIM can be used to evaluate the PIC32MK Motor Control

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Application Notes

6/30/2010
1MB
4/20/2017
10B

Product Features

    • Comes with 100-pin PIC32MK1024MC
    • Enables utilization of both Internal On-Chip OpAmps or external OpAmps on the MCLV-2 and MCHV-2 base motor control platforms. 

Summary

This plug-in module comes with a 100-Pin PIC32MK1024MC TQFP device. It enables using internal on-chip OpAmps, or the external OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023].

This PIM can be used to evaluate the PIC32MK Motor Control devices

PIC32MK Motor Control application software is available for free download as part of the Microchip Harmony Library. 

Microchip Harmony Download Link