The capabilities of PIC32MX1/2/5 family of devices can be demonstrated with the PIC32MX570F512L PIM using Explorer 16 development board. It enables USB and CAN development with the PIC32MX570F512L MCU.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PIC32MX570F512L 100-pin to 100-pin TQFP CAN-USB Plug-In Module (PIM) IS | Reference Manual | Download |