Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC24FJ256GA705 Plug-In Module

Part Number: MA240039

Summary:

The PIC24FJ256GA705 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ256GA705 family using the Explorer 16/32 Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector. The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™ Plus socket. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Due to the flexibility allowed by the PPS feature, the 48-pin device is capable of performing all of the base functions on the 100-pin Explorer 16/32 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16/32 development board

Summary

The PIC24FJ256GA705 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ256GA705 family using the Explorer 16/32 Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector. The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™ Plus socket.