Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LXE3301AR001 - LX3301A 120 Degree Rotary Inductive Position Sensor Evaluation Board

Part Number: LXE3301AR001

Summary:

This LXE3301AR001 is the first step to using an Inductive Position sensor in your application. Each sensor PCB comes with LX3301A IC and passive components installed, along with a connector and cable for interface to our IPCE programmer. All you need is to power it up to get readings.

Check out our
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    18mm Diameter, 120 degree Rotary Position Sensor

Summary

This LXE3301AR001 is the first step to using an Inductive Position sensor in your application. Each sensor PCB comes with LX3301A IC and passive components installed, along with a connector and cable for interface to our IPCE programmer. All you need is to power it up to get readings.

Check out our getting started design page for more tools to measure, calibrate and monitor this and other sensors for your own design.