We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The KSZ8895MQX is one of KSZ8895 family. KSZ8895MQX contains two MII interfaces for MAC 5 and PHY 5 of the port 5. KSZ8895RQX is one of KSZ8895 family. KSZ8895RQX contains two RMII interfaces for MAC 5 and PHY 5 of port 5. The device had been designed with cost sensitive systems in mind but still offers a multitude of features such as switch management; port and tag based VLAN; QoS priority; CPU control SPI interfaces and CPU control MDC/MDIO for MIIM/SMI interfaces. The KSZ8895 family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone 5-port switch. The KSZ8895 evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.

• KSZ8895 Integrated 5-port 10/100 Managed Ethernet Switch

• 5 RJ-45 Jacks for Ethernet LAN and WAN Interfaces with Corresponding Isolation Magnetics

• Auto MDI/MDIX on All Ports

• 1 PHY mode and 1 MAC mode MII Connector are for the port 5 MAC 5 SW5-MII/RMII Interface

• 1 PHY mode is for the port 5 PHY 5 P5-MII/RMII interface

• 1 USB Port Interface Configurable to Emulate an I²C or SPI or MDC/MDIO Interface for EEPROM, all control registers and all MIIM registers access

• On Board EEPROM

• 3 LEDs Per Port to Indicate the Status and Activity

• 5VDC, 2.5A Universal Power Supply (Not included), the Powered can be used by USB port

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
KSZ8895FMQ_FQX Software Tools Software Libraries and Firmware Download
KSZ8895FMQ/FQX Board Gerber Board Design Files Download
KSZ8895FMQ/FQX Board PCB Board Design Files Download
KSZ8895FQX IBIS Board Design Files Download
KSZ8895FQX BOM Board Design Files Download
KSZ8895FQX User Guide User Guide Download
KSZ8895 Gerber Board Design Files Download
KSZ8895 PCB Board Design Files Download
KSZ8895RQX IBIS Board Design Files Download
KSZ8895MQX IBIS Board Design Files Download
KSZ8895 KSZ8864 0.11um Rev A3 Silicon Errata Errata Download
KSZ8895 KSZ8864 0.11um Rev A2 Silicon Errata Errata Download
KSZ8895RQX Eval Board BOM Board Design Files Download
KSZ8895MQX Eval Board BOM Board Design Files Download
KSZ8895MQX User Guide User Guide Download
Migration from 8995 to 8895 Supporting Collateral Download
Migration from 8895MQRQFMQMLMLU to 8895MQXRQXFQXMLMLUB Supporting Collateral Download
RMII Connections for KSZ8895RQ Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy