We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8795CLX-EVAL

KSZ8795CLX EVAL BOARD

Overview

The KSZ8795CLX is one of KSZ8795 family. KSZ8795CLX contains four MAC/PHYs for four copper ports and one GMAC (Port 5) interface with configurable GMII/RGMII/MII/RMII interfaces for Gigabit up-link.

KSZ8795CLX has a multitude of features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN, QoS priority, SPI and MDC/MDIO interfaces for the registers access. The KSZ8795 family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone switch. The KSZ8795CLX evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.
  • KSZ8795 Integrated 5-port 10/100 Managed Ethernet Switch
  • 4 RJ-45 Jacks for Ethernet LAN and WAN Interfaces with Corresponding Isolation Magnetics.
  • Auto MDI/MDIX on All Ports
  • 1 PHY mode and 1 MAC mode Connectors are for the GMII/RGMII/MII/RMII interfaces
  • Easily set each interface mode by jumpers
  • Easily set to different VDDIO of 3.3V, 2.5V and 1.8V by jumpers
  • 1 USB Port Interface Configurable to Emulate an SPI or MDC/MDIO Interface for all control
  • Registers and all MIIM registers access by using Window GUI and DOS based software tools
  • 2 LEDs Per Port with 4 LED modes to Indicate the Status and Activity
  • The board powered can be used by either USB port or 5V DC power supply

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
KSZ8795CLX Design Package Supporting Collateral Download
KSZ8795CLX-POE-EVAL Design Package Supporting Collateral Download
KSZ8795 SCK Eval Board V1.1 Ref Design Schematics Board Design Files Download
KSZ8795 SCK Eval Board V1.1 Schematics Board Design Files Download
KSZ8795 Eval Board PCB Board Design Files Download
KSZ8795 Eval Board Gerber Board Design Files Download
KSZ8795 IBIS Board Design Files Download
KSZ8795 Eval Board BOM Rev1.1 Board Design Files Download
KSZ8795CLX-Eval Board User Guide User Guide Download
KSZ8795 Software Tools Software Libraries and Firmware Download
KSZ8765_9031 Ref Design Schematic Board Design Files Download
KSZ8795_9031 Ref Design Schematics Board Design Files Download
Microsoft Word - App Note-Using Two KSZ8795CLX family devices for a max 8-port non-blocking Ethernet Switch.doc Miscellaneous Download
KSZ8795CLX Integrated 5-Port 10/100 Managed Ethernet Switch with Gigabit GMII/RG Data Sheets Download

Live Chat

Need Help?

Privacy Policy