Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The KSZ8081RNB / KSZ8091RNB is a 10Base-T/100Base-TX Physical Layer Transceiver with an RMII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. The KSZ8091RNB supports Energy Efficient Ethernet (EEE) and Wake-On-LAN (WOL), while the KSZ8081RNB does not. The KSZ8081RNB / KSZ8091RNB comes in a 32-pin, lead-free QFN package and provides an ideal solution for 10Base-T/100Base-TX applications that have tight PCB board space. The KSZ8081RNB and KSZ8091RNB Eval Boards (KSZ8081RNB-EVAL and KSZ8091RNBEVAL) provide a convenient platform to evaluate the features of the device. All configuration pins are accessible either by jumpers, test points or interface connectors.