Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

KSZ8041NL EVAL BOARD

Part Number: KSZ8041NL-EVAL

Summary:

The KSZ8041NL is a 10Base-T/100Base-TX Physical Layer Transceiver with MII and RMII MAC interfaces. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • KSZ8041NL 10Base-T/100Base-TX Physical Layer Transceiver • RJ-45 Jack for Fast Ethernet cable interface • HP Auto-MDIX for automatic detection and correction for straight-through and crossover cables • MII (Media Independent Interface) Connector to interface with a MAC controller • RMII (Reduced MII) option using MII Connector • 2 LED Indicators for status and activity • Jumpers to configure strapping pins • Manual Reset Button for quick reboot after re-configuration of strapping pins

Summary

The KSZ8041NL is a 10Base-T/100Base-TX Physical Layer Transceiver with MII and RMII MAC interfaces. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. The KSZ8041NL comes in a 32-pin, lead-free MLF® (QFN per JDEC) package and provides an ideal solution for 10Base-T/100Base-TX applications that have tight PCB board space. The KSZ8041NL Eval Board (KSZ8041NL-EVAL) provides a convenient platform to evaluate the KSZ8041NL features. All KSZ8041NL configuration pins are accessible either by jumpers, test points or interface connectors.