Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

KSZ8041FTL EVAL BOARD

Part Number: KSZ8041FTL-EVAL

Status: No Longer Available

Summary:

The KSZ8041TL is a 10Base-T/100Base-TX Physical Layer Transceiver with MII, RMII, and SMII MAC interfaces, and Micrel LinkMD® TDR-based cable diagnostics for identification of faulty copper cabling. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • KSZ8041TL/FTL 10Base-T/100Base-TX/100Base-FX Physical Layer Transceiver 
    • RJ-45 Jack for Fast Ethernet cable interface 
    • HP Auto-MDIX for automatic detection and correction for straight-through and crossover cables 
    • 1x9 SIP Socket for 100Base-FX Fiber Module (KSZ8041FTL only) 
    • MII (Media Independent Interface) Connector to interface with a MAC controller 
    • RMII (Reduced MII) option using MII Connector 
    • 2 LED Indicators for status and activity 
    • Jumpers to configure strapping pins 
    • Manual Reset Button for quick reboot after re-configuration of strapping pins

Summary

The KSZ8041TL is a 10Base-T/100Base-TX Physical Layer Transceiver with MII, RMII, and SMII MAC interfaces, and Micrel LinkMD® TDR-based cable diagnostics for identification of faulty copper cabling. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. The KSZ8041FTL has all the identical rich features of the KSZ8041TL plus 100Base-FX support for fiber and media converter applications. The KSZ8041TL/FTL Eval Board (KSZ8041TL/FTL-EVAL) provides a convenient platform to evaluate the KSZ8041TL/FTL features. All KSZ8041TL/FTL configuration pins are accessible either by jumpers, test points or interface connectors.