We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB5537

USB5537B HIGH SPEED USB 3.0 7-PORT HUB EVB


The USB5537B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds.

Overview


This product is no longer available for sale.

The EVB-USB5537 is a customer evaluation board that features the USB5537B 7-port USB 3.0/2.0 hub. The USB5537B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds. Four of the downstream ports are USB 3.0 compliant and three of the downstream ports are USB 2.0 compliant. This evaluation board supports an external SMBus header interface as well as a 2-Mbit SPI flash device for customized functionality. This evaluation board also features an optional onboard SPI programming socket.

Documentation


Title
Document Id
EVB-USB5537_E Evaluation Board Schematics, PDF Download c9bee628-f0d2-42f8-9604-0df588284052
EVB-USB5537_E Evaluation Board Schematics, OrCAD Download 476881fe-bf1c-4b2e-a024-0352dda6108f
EVB-USB5537_E Evaluation Board Gerber Files Download 5b554177-4de2-4fba-a5dd-b84f288063dd
EVB-USB5537_E Evaluation Board Bill of Materials Download 61c8a69b-36bf-47d3-9408-6753e9ea7111
EVB-USB5537_E Evaluation Board User Manual Download 3ad0a77c-068b-4967-bd2e-7b10a3f8f409