Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The EVB-LAN9352 is a full-featured, two -port 10/100 managed Ethernet switch designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9352 combines all the functions of a 10/100 Ethernet switch system, including the Switch Fabric, packet buffers, Buffer Manager, MACs, PHY transceivers, and serial management. The LAN9352 includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 8 or 16-bit microprocessors and microcontrollers as well as 32-bit microprocessors with an 8 or 16-bit external bus. Alternatively, the device can be accessed via SPI/SQI. We allow for a network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate fiber via an SFP module. The EVB has on option to plug-in BeagleBone Black development platform interfaced to LAN9352 using HBI. More details about BeagleBone Black platform and purchasing option can be obtained in " http://beagleboard.org/black " weblink .