Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-LAN7800LC-1 Evaluation Board

Part Number: EVB-LAN7800LC-1

Summary:

EVB-LAN7800LC1 is full featured Evaluation Board that utilizes LAN7800 to provide a fully functional, bus-powered USB Type A to Gigabit Ethernet interface. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • USB3 Gen1 device
    • USB Type A Connector
    • 10/100/1000Mbps Ethernet
    • Programmable LEDs

Summary

EVB-LAN7800LC1 is full featured Evaluation Board that utilizes LAN7800 to provide a fully functional, bus-powered USB Type A to Gigabit Ethernet interface.

Package Contents

EVB-LAN7800LC-1 board

System Requirements
    Host platform with USB3 Gen1 / USB A socket