EVB-LAN7800LC provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type C connectors. The on-chip OTP memory or optional on-board EEPROM is used to load the LAN7800 USB descriptors, configuration parameters, and MAC address. LAN7800 software drivers are available for Windows, Mac OSX, and Linux.
This board calls for an inductor that has since been found to have supply issues. If using this platform as a design example, please be aware of this. A full overview can be found here.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| AN2637- Power Management Options for LAN78xx | Application Notes | Link | Download | |
| EVB-LAN7800LC BOM | Board Design Files | Download | ||
| EVB-LAN7800LC Gerbers | Board Design Files | Download | ||
| EVB-LAN7800LC Evaluation Board User's Guide | User Guide | Download |
Live Chat