We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The EVB-KSZ9893 evaluation board is a plug-in card that interfaces directly with a mat- ing Microchip host processor or controller board, such as the SAMA5D3 Ethernet Development System (EDS) board. It features the KSZ9893, a highly integrated net- working device that incorporates a layer-2+ managed Gigabit Ethernet switch, two 10BASE-T/100BASE-TX/ 1000BASE-T physical layer transceivers (PHYs) and associated MAC units, and one MAC port configured as the RGMII interface. The board’s two PHY ports are connected to RJ45 Ethernet jacks with integrated magnetics, and the RGMII MAC interface is brought out to a high-speed multi-pin (HS) connector.

Together, the EVB-KSZ9893 and the SAMA5D3-EDS provide a highly-flexible platform for evaluation of basic PHY/Switch features via static Control-Status Registers (CSRs) and development of firmware for advanced MAC/Switch features that require interaction with upper network layers (for example, RSTP/MSTP).

  • Two integrated Magnetic Jacks
  • Two Dual-LEDs to provide link status
  • Pin Strapping Configuration via jumpers
  • GPIO Signal headers support IEEE 1588 Precision Timing Protocol (PTP)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
KSZ9893R Data Sheet Data Sheets Download
KSZ9893 Evaluation Board Design Files, Altium Board Design Files Download
KSZ9893R Silicon Errata and Data Sheet Clarification Errata Download
EVB-KSZ9893 Evaluation Board User Guide User Guide Download
KSZ9893RNX Hardware Design Checklist Design Checklist Download
KSZ9893R IBIS Model Board Design Files Download
EVB-KSZ9893 Evaluation Board Bill of Materials Board Design Files Download
EVB-KSZ9893 Evaluation Board Schematic Board Design Files Download

Live Chat

Need Help?

Privacy Policy