Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This kit (ATEVK-MXT144UD-A) is the I2C version for the evaluation and development of Microchip maXTouch applications using the ATMXT144UD Touchscreen Sensor IC.
1x 2.9” Touchpad Assembly (11168)
1x ATMXT144UD-I2C-PCB (11149)
1x ATUSB-HSBB-PCB (10945)
1x 50 way FFC (CAB1025)
4x Self Adhesive Feet (HW1009)
1x USB Cable (CAB0019)