"This product is not recommended for new designs. Please consider using the alternate tool, SAM-IoT Wx v2, for your new projects."
The PIC-IoT WA Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Amazon Web Services (AWS). The board also includes an on-board debugger, and requires no external hardware to program and debug the MCU.
Out of the box, the MCU comes preloaded with firmware that enables you to quickly connect and send data to the AWS platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in MPLAB Code Configurator (MCC).
The PIC-IoT WA Board is supported by MPLAB® X IDE.
You can also connect this board to the Google Cloud by a simple firmware upgrade, or you can use the PIC-IoT WG board (AC164164) which is a google provisioned version of this board
PIC-IoT WA Development Board
|
Title
|
|||
|---|---|---|---|
| PIC and AVR IoT - Transceiving Data with AWS User Guide | Download | ||
| PIC-IoT WA Quick Start Guide | Download | ||
| PIC-IoT Wx Hardware User Guide | PDF | HTML | ||
| PIC-IoT Dev Board Pocket Card | Download | ||
| PIC-IoT WA Schematics | Download | ||
| PIC-IoT WA Design Documentation | Download | ||
| PIC-IoT WA Altium Project | Download | ||
| Microchip IoT Developer Guides for AWS | Link |
|
Title
|
Date
|
||
|---|---|---|---|
| Microchip IoT Provision Tool | 23 Sep 2022 | Link |