We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The WLR089 Xplained Pro is a hardware platform designed to evaluate the WLR089U0 LoRa modules.

The WLR089U0 modules are FCC, IC and RED certified. The WLR089 kit is not only an evaluation platform but also an excellent reference design for developing SAMR34/35 based LoRa end-node applications.

This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. The kit also provides easy access to various features of the WLR089U0 module and ATSAMR34J18B device and offers additional peripherals to extend the features of the board and ease the development of custom designs.

Reference links

To get started with software development, download and install Atmel Studio 7
For software examples, update to ASF 3.49 and above
For more information about WLR089U0 LoRa modules, visit WLR089U0 product page
For additional software/code examples, refer to the WLR089U0 documents section

 

 

Features ultra-low power WLr089U0 LoRa module with support for 862 - 1020 MHz Dual-mode Frequency Operation
On-board debugger (EDBG) eliminates the need for external debugger
Two extension headers for signal breakout and expansion boards
On-board power management system with current monitoring
XPRO current measurement system data visualizer support
On-board TCXO for optimal performance at long range
External Whip Antenna with u.FL included
Manual Reset Button and GPIO Button
Indicator LEDs for Status and Power
Auxiliary 10-Pin Cortex Programming Header
Supported by Studio 7 Integrated Development Platform and software examples in Advanced Software Framework (ASF)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
WLR089U0 (SAMR34 Module) Reference Design Package Board Design Files Download
WLR089 Xplained Pro Design Documentation Board Design Files Download
WLR089 Quick Start Guide Brochures Download
WLR089 Xplained Pro User's Guide User Guide PDF | HTML

Live Chat

Need Help?

Privacy Policy