Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32 WFI32E Curiosity Board

Part Number: EV12F11A

Summary:

The PIC32 WFI32E Curiosity Board is an easy-to-use evaluation tool to evaluate the performance of WFI32E01PC Wi-Fi MCU module, which contains the PIC32MZW1, a highly integrated IoT system core supporting smart Wi-Fi functionalities and a premium MCU. The board is a full functional development platform that supports system level prototyping design and IoT cloud connectivity with voice control

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    WFI32E01PC, a PIC32MZ W1 Wi-Fi Module with PCB antenna and Trust&Go hardware security enabled
    MikroBUS™ socket to expand functinality using MikroElectronika ClickTM adapter boards
    PICkitTM On Board Universal Serial Bus (USB) Micro-B Socket for programming/debugging
    On-board LEDs and user configurable buttons
    On-board temperature sensor
    On-board Ethernet PHY header
    On-board GPIO header (24 pins)
    On-board XPRO header
    The Curiosity Board are able to connect to QT7 Xplained Pro Extension Kit (atqt7-xpro) development board.
    ICSPTM header
    On-board 32 Mbit External SPI Flash Memory

Summary

The PIC32 WFI32E Curiosity Board is an easy-to-use evaluation tool to evaluate the performance of WFI32E01PC Wi-Fi MCU module, which contains the PIC32MZW1, a highly integrated IoT system core supporting smart Wi-Fi functionalities and a premium MCU. The board is a full functional development platform that supports system level prototyping design and IoT cloud connectivity with voice control enablement.

There are various types of on-board connecting header for users to build up their applications by connecting to various types of add-on boards such as Microchip’s XPRO boards. Users can also expand its functionality through MikroElectronika mikroBUS™ Click™ adapter boards. The PIC32 WFI32E Curiosity Board has the PICkit On-board (PKOB) debugger based on a PIC24FJ256GB106 USB Microcontroller. Additionally, it supports external debuggers, such as MPLAB REAL ICE, MPLAB ICD 3 by connecting to the ICSPTM header.


Package Contents

Include PIC32 WFI32E Curiosity Board and power cable