Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Key Features
The dsPIC33CK Curiosity Development Board (DM330030) is a cost-effective development and demonstration platform for the dsPIC33CK family of single-core high performance digital signal controllers.
Designed to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CK family.
Visit our Curiosity Design Center for more information on the Curiosity platform.
dsPIC33CK Curiosity Development Board