Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

Microstick for dsPIC33F and PIC24H

Part Number: DM330013

Status: No Longer Available

Summary:

The Microstick for dsPIC33F and PIC24H devices is designed to provide designers with an easy to use, economical development environment for 16-bit dsPIC® Digital Signal Controllers and PIC® Microcontrollers.

Microstick provides all you need to get started at a very low cost. It has an integrated programmer / debugger. It can be used stand-alone or plugged into a prototyping

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Learning Resources
Learning Resources
Microcontrollers: From Assembly Language to C Using the PIC24 Family
by R. Reese, B. Jones, and J. W. Bruce

This book covers a broad range of topics in a straightforward, conversational style accessible to students and hobbyists alike. Topics include PIC24 assembly language programming and hardware interfacing using the C language. The text introduces the PIC24 library collection and contains an extensive set of examples carefully explained in the text. The text then presents ESOS, a low-overhead operating system for the PIC24 and provides a capstone design chapter in which the designs of an audio record/playback system reflow oven and a remote-controlled robot are presented.

Documents and Software

Site_Resource

Product Features

    • Low Cost 16-bit board – Priced at $24.99 at Microchip Direct
    • Integrated USB programmer / debugger – No external debugger required
    • USB Powered – Ease of use, No external power required
    • Socketed dsPIC/PIC24 – Flexible, Easy device replacement
    • 0.025” Pin headers – Enables plug-in to Breadboard with room for jumper wires
    • Easy access to all device signals for probing
    • Small size - Smaller than a stick of gum at 20 x76mm – Easily Portable
    • On board debug LED, Utility LED and Reset Switch
    • Free demo code

Summary

The Microstick for dsPIC33F and PIC24H devices is designed to provide designers with an easy to use, economical development environment for 16-bit dsPIC® Digital Signal Controllers and PIC® Microcontrollers.

Microstick provides all you need to get started at a very low cost. It has an integrated programmer / debugger. It can be used stand-alone or plugged into a prototyping board for extremely flexible development. The device under test is socketed for easy change-out, and Microchip’s MPLAB® Integrated Development Environment supports Microstick. It has never been more affordable to get started with Microchip 16-bit devices!

Supported Parts: 
dsPIC33FJ64MC802 
dsPIC33FJ128MC802
PIC24HJ64GP502 
PIC24HJ128GP502