Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM D21 Curiosity Nano Evaluation Kit

Part Number: DM320119

Summary:

The SAM D21 Curiosity Nano Evaluation Kit is a hardware platform to evaluate the SAMD21G17D microcontroller (MCU). It is supported by the MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony v3 software development framework. The evaluation kit provides easy access to the features of the SAM D21 MCU to integrate the device into a custom design. Because the evaluation kit

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The highlights for the Curiosity Nano Board supporting SAMD21G17D Microcontroller - 

    • Yellow User LED
    • On-Board Debugger
    – Board Identification in MPLAB X IDE
    – One Green Power LED and Status LED
    – Programing and Debugging
    – Virtual COM port (CDC)
    – One Logic Analyzer (DGI GPIO)
    • USB Powered
    • Adjustable Target

Summary

The SAM D21 Curiosity Nano Evaluation Kit is a hardware platform to evaluate the SAMD21G17D microcontroller (MCU). It is supported by the MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony v3 software development framework. The evaluation kit provides easy access to the features of the SAM D21 MCU to integrate the device into a custom design. Because the evaluation kit contains an On-Board Nano Debugger for programming and debugging, no external tools are necessary to program the SAMD21G17D device. The evaluation kit is compatible with Curiosity Nano  Base board (Part Number - AC164162) which allows you to quickly scale and prototype your next innovative design using the SAMD21G17D MCU.