Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CryptoAuthentication™ SOIC XPRO Starter Kit

Part Number: DM320109

Summary:

The CryptoAuthentication™ SOIC Xplained Pro Starter (CryptoAuth-XSTK) kit consists of a SAMD21-XPRO and an AT88CKSCKTSOIC-XPRO socket board along with Crypto Authentication sample devices.   The board works with Microchip's Crypto Evaluation Studio (ACES) out of the box and can be used for evaluation and development wih CryptoAuthentication Devices.  The kit supports all Crypto

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

SoftwareLibrary

6/15/2017
0KB

Product Features

    • ATSAMD21-XPRO Develoopment Board pre-programmed with Kit Protocol FIrmware
    • AT88CKSCKTSOIC-XPRO Socket Board
    • Compatible with ACES software and other Microchip Development Tools
    • Kit name identified by software as CryptoAuth-XSTK
    • Crypto Device Detection on EXT1 and/or EXT2 XPRO ports.
    • Debugger output using USB EDBG port
    • I2C 3-Device SOIC samples packs for the ATECC608A,  ATECC508A,  ATSHA204A,  ATAES132A.
    • Support for I2C, Single Wire (SWI) and SPI Interface devices

Summary

The CryptoAuthentication™ SOIC Xplained Pro Starter (CryptoAuth-XSTK) kit consists of a SAMD21-XPRO and an AT88CKSCKTSOIC-XPRO socket board along with Crypto Authentication sample devices.   The board works with Microchip's Crypto Evaluation Studio (ACES) out of the box and can be used for evaluation and development wih CryptoAuthentication Devices.  The kit supports all Crypto Authentication devices including the ATECC608A, ATECC508A, ATECC108A, ATSHA204A and the ATAES132A.  The kit can support I2C Interface devices, Single-Wire-Interface (SWI) devices, and devices with a SPI interface  by setting the appropriate switches on the socket board.   This board can be paired with the AT88CKSCKTUDFN-XPRO kit if so desired so that the UDFN package option can be used. 

The firmware in the kit will also work with ATCRYPTOAUTH-XPRO and ATCRYPTOAUTH-XPRO-B boards.   A maximum of 8 CryptoAuthentication devices can be detected with the firmware.

If so desired, an existing ATSAMD21-XPRO development kit can be reflashed with the firmware from this kit and combined with a a CryptoAuthentication Socket board to create the same functionality as the DM320109.  The Latest Firmware is located under the Documents and Software Tab.

CryptoAuthLib Python Modules

The DM320109 development kit can work with the Python CryptoAuthLib Module to facilitate system development without implementing a host microcontroller.  These tools can be found on the Python Software Foundation repositories.   The following link will take you to these tools: https://pypi.org/project/cryptoauthlib/    Additional tools can be found on the MicrochipTech GitHub repository.

NOTE: Sample Pack Component Number
Some of the sample packs included in the kit may be missing the name of the device.  The list of component numbers associated with each sample pack are shown below. Scanning the QR code will also decode the information.

    ATECC608A - A09-3149
    ATECC508A - A09-2659
    ATSHA204A - A09-2660
    ATAES132A - A09-2661

 

 

 

 

 

Package Contents

  • 1 - Information card containing Quick Start information.
  • 1 - SAMD21-XPRO Board Preprogrammed with Microchip Secure Products Group Kit Prototocl
  • 1 - AT88CKSCKTSOIC-XPRO Socket
  • 1 - USB Cable
  • 1 - Sample Pack of 3 ATECC608A I2C Devices
  • 1 - Sample Pack of 3 ATECC508A I2C Devices
  • 1 - Sample Pack of 3 ATSHA204A I2C Devices
  • 1 - Sample Pack of 3 ATAES132A I2C Devices

System Requirements
    • Windows 7 or WIndows 10 Operating System for use with Microchip ACES
    • Linux or Windows for use with Python Tools
    • ACES 6.0.3  or Later